AAEON® UP Squared Board + Power Supply
UP2(UP Squared) is world's fastest maker board with the high performance and low power consumption features of Intel® Celeron™ Processors
Features
Flexibility and Options
The internal GPU is the new Intel Gen 9 HD with 12 / 18 Execution Units, supporting 4K Codec Decode and Encode for HEVC4, H.264 and VP8.Thanks to the Vector Units Image Processing Unit and Precision Timing Management to synchronize CPU with I/O, improved determinism (cache QoS, IntelVirtualization Technology), all the graphic processing is effortless to UP2(UPSquared).
Cross Platform & Open Source
The robotics board ships with support Windows 10, Windows IoT Core, Ubilinux, Ubuntu, Yocto and Android Marshmallow. In addition, many other operating systems (including Microsoft* Windows® 10 and various other Linux* versions) are possible, with support through the developer community.
SoC | Intel® Apollo Lake CeleronTM Dual Core N3350 up to 2.4GHz |
Graphics | Intel® HD 505 Graphics |
Video & Audio | HDMI 1.4b x1 4K @ 30 hz i2S audio port |
Camera Interface | 1xMIPI-CSI (2 lane) + 1xMIPI-CSI (4 lane) |
USB Support | 3x UB3.0 (Type A) + 1x USB 3.0 OTG (Micro B) 2x USB2.0+2 X UART (Tx/Rx) debug port ( pin header) |
RTC | Yes |
Power | 5V@6A with DC jack 5.5/2.1mm |
Dimensions | 3.37" x 3.54" / 85.60 mm ×90 mm |
Memory | 4GB DDR4 |
Storage Capacity | 32GB eMMC* |
Display Interface | DSI / eDP |
Ethernet | 2x Gb Ethernet (full speed) RJ-45 |
Expansion | 40 pin General Purpose bus + 4-channel 12-bit A/D converter 60 pin EXHAT 1x mini-PCIe (full-size, auto switch to m-SATA) M.2 2230 E key, SATA3 |
Compatible Operating System | Microsoft Windows 10 Pro/Home/ 10 IoT Enterprise, Windows IOT Core, Linux (ubilinux, Ubuntu, Yocto), Android Marshmallow |
Certificate | CE/FCC Class A, RoHS compliant, REACH |
This hardware is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries (Cuba, Iran, North Korea, Sudan, and Syria) or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, Specially Designated Nationals, and entities on the Bureau of Export Administration Entity List or involved with missile technology or nuclear, chemical or biological weapons).