Intel® RealSense ID Solution F450 with perpetual license (10 Pack)
Intel RealSense ID F450 Module is architected for excellent price performance and is ready for tighter integration into various form factors.
Intel RealSense ID Solution F450.

Fast
Authenticates in less than a second.
Accurate
1:1 Million False Acceptance Rate.
Secure
On-device encrypted transactions with the use of embedded Secure Element.
User Control
Takes a few seconds to enroll and you are always in control.Small and mighty.


For your custom design.


Trusted and Secure. | ||
1:1 Million False Acceptance Rate |
AES-256 Encryption use on all levels |
|
<0.1 % Spoof Acceptance Rate |
99.76 % True Acceptance Rate |


For facial authentication developers.
Tech Specs
![]() |
||
Use Environment | Lighting conditions: Indoor/Outdoor |
Operating temperature: – 0° to 50° C (Module) |
Operating Parameters | Field of View (H × V): 56° × 78° |
Recommended range: 0.3-1 meter |
Interface | – Host: USB2/UART – AUX: SPI, GPIOs, I2C |
|
Power | Peak: 3.6 W Average: 1.5 W Standby: 0.3 W |
|
System Requirements | Operating system: – Windows – Linux (Coming soon) – Android (Coming soon) |
Programming languages: C++ |
Physical | Form factor: Module Dimensions (Width × Length × Depth): – 18 mm × 50 mm × 4.6 mm |
Connectors (peripheral): – USB-C* – AUX |
Manufacturer Warranty
Limited Warranty period: 1 year
How do I get a warranty replacement?
Contact Intel customer support or chat with an agent.
Manufacturer Contact Information
Technical Support: support.intelrealsense.com
Website: intelrealsense.com
Return Policy
Return within 30 days of delivery date.
To submit a return, please go to My Account -> My Orders -> Return or Replace Items
Defective or dead on arrival
Please access your My Account to exchange the product.
Intel® RealSense™ Store will exchange for the same model number.
This item is covered by store.intelrealsense.com return policy.
Processing times
We ship orders for in-stock products within two business days from the time you place your order with us. We do not ship on weekends or holidays. If you place an order on the morning of a Friday or the day before a U.S holiday, the soonest that your shipment will arrive is the following Monday or the day after the U.S. or any local holiday. Orders placed after 12:00 PM Pacific time on a U.S. business day will ship no later than the second business day following your order.