Intel® RealSense™ LiDAR Camera L515 (Israel)
NOTE:
This product ships to Israel only.
For shipping to other countries please use this link.
The Intel RealSense L515 is a revolutionary solid state LiDAR depth camera which uses a proprietary MEMS mirror scanning technology, enabling better laser power efficiency compared to other time‑of‑flight technologies. With less than 3.5W power consumption for depth streaming, the Intel RealSense LiDAR camera L515 is the world’s most power efficient high‑resolution LiDAR camera.
With its internal vision processor, motion blur artifact reduction and short photon to depth latency, the L515 is the right solution for capturing even rapidly moving objects with minimal motion blur.
WARNING This product can expose you to Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Use Environment | Indoor |
Technology | Laser Scanning |
Ideal Range | .25 m to 9 m (Range affected by reflectivity) |
Depth Technology | LiDAR |
Minimum Depth Distance (Min-Z) at Max Resolution | ~25 cm |
Depth Accuracy | ~5 mm to ~14 mm thru 9 m |
Depth Field of View (FOV) | 70° × 55° (±3°) |
Depth Stream Output Resolution | Up to 1024 × 768 |
Depth Stream Output Frame Rate | 30 fps |
RGB Frame Resolution | 1920 × 1080 |
RGB Frame Rate | 30 fps |
RGB Sensor Technology | Rolling Shutter |
RGB Sensor FOV | 70° × 43° (±3°) |
RGB Sensor Resolution | 2 MP |
Processing | Intel® RealSense™ Vision ASIC |
Optical board | - Laser - MEMS Mirror |
Form factor | Camera Peripheral |
Camera Dimension (Diameter × Height) |
61 mm × 26 mm |
Connectors | USB-C* 3.1 Gen 1* |
Mounting Mechanism | - One 1/4-20 UNC thread mounting point - Two M3 thread mounting points - Tripod |
Manufacturer Warranty
Limited Warranty period: 1 year
How do I get a warranty replacement?
Contact Intel customer support or chat with an agent.
Manufacturer Contact Information
Technical Support: support.intelrealsense.com
Website: intelrealsense.com
Return Policy
Return within 30 days of delivery date.
To submit a return, please go to My Account -> My Orders -> Return or Replace Items
Defective or dead on arrival
Please access your My Account to exchange the product.
Intel® RealSense™ Store will exchange for the same model number.
This item is covered by store.intelrealsense.com return policy.
This hardware is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries (Cuba, Iran, North Korea, Sudan, and Syria) or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, Specially Designated Nationals, and entities on the Bureau of Export Administration Entity List or involved with missile technology or nuclear, chemical or biological weapons).