Intel® RealSense™ Tracking Camera T265
With its small form factor and low power consumption, the Intel® RealSense™ Tracking Camera T265 has been designed to give you the tracking performance you want, off-the-shelf. Cross-platform, developer friendly simultaneous localization and mapping for all your robotics, drone and augmented reality rapid prototyping needs.
WARNING This product can expose you to Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
SLAM | V‑SLAM, part of Intel® RealSense™ Technology High precision Visual Inertial Odometry Simultaneous Localization and Mapping algorithms. |
VPU | Intel® Movidius™ Myriad™ 2.0 VPU Visual Processing Unit optimized to run V‑SLAM at low power. |
FOV | Two Fisheye lenses with combined 163±5° FOV The camera includes two OV9282 imagers with fisheye lenses for a combined, close to hemispherical 163±5° field of view for robust tracking even with fast motion. |
Inertial Measurement Unit (IMU) | BMI055 IMU The Inertial Measurement Unit, allows for accurate measurement of rotation and acceleration of the device, to feed into the V-SLAM algorithms. |
USB | USB 3.1 Gen 1 Micro B USB 2.0 and USB 3.1 supported for either pure pose data or a combination of pose and images. |
Dimensions | 108 mm x 24.5 mm x 12.5 mm |
Mounting | 2 x M3 0.5mm pitch mounting sockets |
Manufacturer Warranty
Limited Warranty period: 1 year
How do I get a warranty replacement?
Contact Intel customer support or chat with an agent.
Manufacturer Contact Information
Technical Support: https://www.intel.com/content/www/us/en/support.html
Website: intelrealsense.com
Return Policy
Return within 30 days of delivery date.
To submit a return, please go to My Account -> My Orders -> Return or Replace Items
Defective or dead on arrival
Please access your My Account to exchange the product.
Intel® RealSense™ Store will exchange for the same model number.
This item is covered by store.intelrealsense.com return policy.
EAN | 5032037148962 |
UPC | 00735858404570 |
ECCN | 4A994 |
US HTS | 9015808080 |
GTIN | 00675901729567 |
Country of origin | Thailand |
This hardware is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries (Cuba, Iran, North Korea, Sudan, and Syria) or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, Specially Designated Nationals, and entities on the Bureau of Export Administration Entity List or involved with missile technology or nuclear, chemical or biological weapons).