Intel® RealSense™ ID Solution F455 with Perpetual Software License
In stock
Intel® RealSense™ ID is a trusted and accurate on-device, facial authentication solution built on Intel’s leadership in vision technology and AI. It combines an active stereo depth sensor with a specialized neural network to deliver a secure solution that adapts over time.
Intel RealSense ID simplifies secure access and entry for everyone, everywhere. It supports people of varied heights and is designed to learn and adapt in real-time for Access Control, Kiosks, Point-of-Sale, ATMs and more.
Designed with a large vertical field of view, Intel RealSense ID can authenticate people from 120 cm to 190 cm tall at a 55cm distance and supports users from 0.3 m to 1 m away from the sensor2.
A low power system, Intel RealSense ID consists of:
- SoC for data processing on device
- Dual cameras for authentication
- IR illuminators to allow indoor and outdoor operation
- Secure Element to protect your privacy
- Specialized neural network to adapt over time.
When used with the Intel RealSense ID Facial Authentication Software License, Intel RealSense ID enables you to build a facial authentication solution that prevents unauthorized access with a less than 0.1% Spoof Acceptance Rate and a one in one million False Acceptance Rate. With a fast and easy enrollment, only registered users are authenticated — and the whole process takes less than a second.
For more information regarding Intel® RealSense™ ID, go to www.intelrealsense.com.
The latest release of the Intel® RealSense™ ID SDK is available on our GitHub page at https://github.com/IntelRealSense/RealSenseID
WARNING The included USB cable can expose you to antimony oxide (antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Features | F450/F455 Specifications |
Field of View (H × V) | 59°× 80° |
IR LED | Yes |
False Acceptance Rate (FAR)* | 1:1M |
True Acceptance Rate (TAR)* | 99.76% |
Spoof Acceptance Rate (SAR)* | <0.1% |
Recommended Range | 0.3 m to 1m (varies with lighting conditions) |
Interfaces | Host: USB; AUX: SPI, GPIOs (F455 Peripheral) Host: UART, USB2; AUX: SPI, GPIOs (F450 Module) |
Dimensions (W x L x D) | 32.5 mm × 62 mm × 11 mm (F455 Peripheral) 18 mm x 50 mm x 4.4 mm (F450 Module) |
Operating Temperature | 0° to 55° C (Peripheral) 0° to 60° C (Module) |
Use environment | Indoor/Outdoor |
*When used with Intel® RealSense™ ID Facial Authentication + Anti-Spoofing Software
Limited Warranty period: 1 year
How do I get a warranty replacement?Contact Intel customer support or chat with an agent.
Manufacturer Contact Information/Technical Support:support.intelrealsense.com
Website: intelrealsense.com
Within 30 days of delivery date for hardware. To submit a return please go to My Account -> My Orders -> Return or Replace Items
Software licenses are refundable within 30 days and only in conjunction with a returned F450 module or F455 peripheral.
Defective or dead on arrivalPlease access your My Account to exchange the product. Intel® RealSense™ Store will exchange for the same model number. This item is covered by store.intelrealsense.com return policy.
Customs fees and duties
For international orders customs fees, duties, and local taxes may be assessed once your shipment arrives in your country and these must be paid by you.
Ship-to countries and regions
Processing times
We ship orders for in-stock products within two business days from the time you place your order with us. We do not ship on weekends or holidays. If you place an order on the morning of a Friday or the day before a U.S holiday, the soonest that your shipment will arrive is the following Monday or the day after the U.S. or any local holiday. Orders placed after 12:00 PM Pacific time on a U.S. business day will ship no later than the second business day following your order.