Intel® RealSense™ Depth Module D450 + Vision Processor D4 Board v5 (GMSL FAKRA) (8 Pack)
In stock
Designed for easy system integration, our complete line of modules features an imaging sub‑system with stereo sensors. When paired with an Intel® RealSense™ Vision Processor, depth data can be output via GMSL/FAKRA to any platform.
Connectors sold separately. Check out our Interposer offering under Accessories.Use Environment | Indoor/Outdoor |
Depth Technology | Stereoscopic |
RGB Sensor FOV (Horizontal x Vertical x Diagonal) |
90° x 65° |
Depth Field of View (FOV) (Horizontal × Vertical × Diagonal) |
87° x 58° |
Depth Stream Output Resolution | 1280 x 720 |
Depth Stream Output Frame Rate | Up to 90 fps |
Minimum Depth Distance (Min-Z) | 0.52m |
Sensor Shutter Type | Global Shutter |
Ideal Range | .5-6 meters; Varies depending on calibration, scene, and lighting condition |
RGB Sensor Resolution and Frame Rate | 1280 x 800 at 90 fps |
Customs fees and duties
For international orders customs fees, duties, and local taxes may be assessed once your shipment arrives in your country and these must be paid by you.
Ship-to countries and regions
Anguilla, Argentina, Aruba, Ascension and Tristan da Cunha, Australia, Austria, Belarus, Belgium, Belize, Bermuda, Bosnia and Herzegovina, Brazil, Bulgaria, Canada, Caribbean Netherlands, Cayman Islands, Chile, China, Christmas Island, Cocos (Keeling) Islands, Colombia, Cook Islands, Costa Rica, Croatia, Curacao, Cyprus, Czech Republic, Denmark, Dominica, Dominican Republic, Egypt, Estonia, Falkland Islands, Faroe Islands, Finland, France, French Guiana, French Polynesia, Georgia, Germany, Gibraltar, Greece, Greenland, Guadeloupe, Guam, Guernsey, Honduras, Hong Kong, Hungary, Iceland, India, Indonesia, Ireland, Isle of Man, Italy, Japan, Jersey, Latvia, Liechtenstein, Lithuania, Luxembourg, Malaysia, Malta, Martinique, Mayotte, Monaco, Montserrat, Netherlands, New Caledonia, New Zealand, Niue, Norfolk Island, Northern Mariana Islands, Norway, Panama, Peru, Philippines, Pitcairn Islands, Poland, Portugal, Reunion, Romania, Russia, Saint Barthelemy, Saint Helena, Saint Maarten, Saint Martin, Saint Pierre and Miquelon, Singapore, Slovakia, Slovenia, South Korea, Spain, Svalbard and Jan Mayen, Sweden, Switzerland, Taiwan, Thailand, Tokelau, Turkey, Turks and Caicos Islands, UK Virgin Islands, United Kingdom, United States, US Virgin Islands, Vatican City, Venezuela, Vietnam, Wallis and Futuna.
Processing times
We ship orders for in-stock products within two business days from the time you place your order with us. We do not ship on weekends or holidays. If you place an order on the morning of a Friday or the day before a U.S holiday, the soonest that your shipment will arrive is the following Monday or the day after the U.S. or any local holiday. Orders placed after 12:00 PM Pacific time on a U.S. business day will ship no later than the second business day following your order.
Manufacturer Warranty
Limited Warranty period: 1 year
How do I get a warranty replacement?
Contact Intel customer support or chat with an agent.
Manufacturer Contact Information
Technical Support: https://www.intel.com/content/www/us/en/support.html
Website: intelrealsense.com
Return Policy
Return within 30 days of delivery date.
To submit a return, please go to My Account -> My Orders -> Return or Replace Items
Defective or dead on arrival
Please access your My Account to exchange the product.
Intel® RealSense™ Store will exchange for the same model number.
This item is covered by store.intelrealsense.com return policy.
This hardware is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries (Cuba, Iran, North Korea, Sudan, and Syria) or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, Specially Designated Nationals, and entities on the Bureau of Export Administration Entity List or involved with missile technology or nuclear, chemical or biological weapons).