Intel® RealSense™ Depth Module D421 (10 Pack)
Intel® RealSense™ Depth Module D421 is our entry level stereo depth module designed to bring advanced depth-sensing technology to a wider audience at an affordable price point.
Designed for seamless integration, Intel RealSense Depth Module D421 is supported by the Intel RealSense SDK 2.0 and compatible with a wide range of platforms and operating systems, including Windows, Linux, and Android.
The latest release of the Intel® RealSense™ SDK 2.0 is available on our GitHub page at https://github.com/IntelRealSense/librealsense/.
Depth FOV (H × V) | 75°±3° × 50°±3° |
Depth resolution | Up to 1280 × 720 (Global Shutter) |
Baseline | 50mm |
Depth frame rate | Up to 60 frames per second |
RGB | No |
IR Projector | Yes |
Inertial measurement unit | No |
Filter | IR band pass filter |
Recommended Range | 0.2 m to over 3 m (varies with lighting conditions) |
Connection type | USB-C |
Dimensions (W x H x D) Module | 95 x 32 x 10.18 mm |
Use environment | Indoor/Outdoor |
Operating Ambient temperature | 0oC to 35oC |
Manufacturer Warranty
Limited Warranty period: 1 year
How do I get a warranty replacement?
Contact Intel customer support or chat with an agent.
Manufacturer Contact Information
Technical Support: https://www.intel.com/content/www/us/en/support.html
Website: intelrealsense.com
Return Policy
Return within 30 days of delivery date.
To submit a return, please go to My Account -> My Orders -> Return or Replace Items
Defective or dead on arrival
Please access your My Account to exchange the product.
Intel® RealSense™ Store will exchange for the same model number.
This item is covered by store.intelrealsense.com return policy.
EAN | 5032037281720 |
UPC | 00735858550185 |
ECCN | EAR99 |
US HTS | 8525893000 |
GTIN | 00675901731553 |
Country of origin | China |
This hardware is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries (Cuba, Iran, North Korea, Sudan, and Syria) or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, Specially Designated Nationals, and entities on the Bureau of Export Administration Entity List or involved with missile technology or nuclear, chemical or biological weapons).
Customs fees and duties For international orders customs fees, duties, and local taxes may be assessed once your shipment arrives in your country and these must be paid by you.Customs fees and duties
For international orders customs fees, duties, and local taxes may be assessed once your shipment arrives in your country and these must be paid by you.
Ship-to countries and regions
Processing times
We ship orders for in-stock products within two business days from the time you place your order with us. We do not ship on weekends or holidays. If you place an order on the morning of a Friday or the day before a U.S holiday, the soonest that your shipment will arrive is the following Monday or the day after the U.S. or any local holiday. Orders placed after 12:00 PM Pacific time on a U.S. business day will ship no later than the second business day following your order.