Intel® RealSense™ LiDAR Camera L515
Limited Lifetime Product
This product will be discontinued as of February 2022. Please read this notice for more information.
Read →
The Intel RealSense LiDAR Camera L515 delivers unparalleled depth quality for indoor applications. With low power consumption and the ability to generate 23 million accurate depth points per second it is perfect for a wide variety of use cases.
The Intel RealSense L515 is a revolutionary solid state LiDAR depth camera which uses a proprietary MEMS mirror scanning technology, enabling better laser power efficiency compared to other time‑of‑flight technologies. With less than 3.5W power consumption for depth streaming, the Intel RealSense LiDAR camera L515 is the world’s most power efficient high‑resolution LiDAR camera.
With its internal vision processor, motion blur artifact reduction and short photon to depth latency, the L515 is the right solution for capturing even rapidly moving objects with minimal motion blur.
WARNING This product can expose you to Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Use Environment | Indoor |
Technology | Laser Scanning |
Ideal Range | .25 m to 9 m (Range affected by reflectivity) |
Depth Technology | LiDAR |
Minimum Depth Distance (Min-Z) at Max Resolution | ~25 cm |
Depth Accuracy | ~5 mm to ~14 mm thru 9 m |
Depth Field of View (FOV) | 70° × 55° (±3°) |
Depth Stream Output Resolution | Up to 1024 × 768 |
Depth Stream Output Frame Rate | 30 fps |
RGB Frame Resolution | 1920 × 1080 |
RGB Frame Rate | 30 fps |
RGB Sensor Technology | Rolling Shutter |
RGB Sensor FOV | 70° × 43° (±3°) |
RGB Sensor Resolution | 2 MP |
Processing | Intel® RealSense™ Vision ASIC |
Optical board | - Laser - MEMS Mirror |
Form factor | Camera Peripheral |
Camera Dimension (Diameter × Height) |
61 mm × 26 mm |
Connectors | USB-C* 3.1 Gen 1* |
Mounting Mechanism | - One 1/4-20 UNC thread mounting point - Two M3 thread mounting points - Tripod |
Customs fees and duties
For international orders customs fees, duties, and local taxes may be assessed once your shipment arrives in your country and these must be paid by you.
Ship-to countries and regions
Processing times
We ship orders for in-stock products within two business days from the time you place your order with us. We do not ship on weekends or holidays. If you place an order on the morning of a Friday or the day before a U.S holiday, the soonest that your shipment will arrive is the following Monday or the day after the U.S. or any local holiday. Orders placed after 12:00 PM Pacific time on a U.S. business day will ship no later than the second business day following your order.
Manufacturer Warranty
Limited Warranty period: 1 year
How do I get a warranty replacement?
Contact Intel customer support or chat with an agent.
Manufacturer Contact Information
Technical Support: support.intelrealsense.com
Website: intelrealsense.com
Return Policy
Return within 30 days of delivery date.
To submit a return, please go to My Account -> My Orders -> Return or Replace Items
Defective or dead on arrival
Please access your My Account to exchange the product.
Intel® RealSense™ Store will exchange for the same model number.
This item is covered by store.intelrealsense.com return policy.
This hardware is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries (Cuba, Iran, North Korea, Sudan, and Syria) or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, Specially Designated Nationals, and entities on the Bureau of Export Administration Entity List or involved with missile technology or nuclear, chemical or biological weapons).