Intel® RealSense™ ID Facial Authentication & Anti-Spoofing Software License (perpetual)
Intel® RealSense™ ID is a trusted and accurate on-device, facial authentication solution built on Intel’s leadership in vision technology and AI. It combines an active stereo depth sensor with a specialized neural network to deliver a secure solution that adapts over time.
Intel RealSense ID simplifies secure access and entry for everyone, everywhere. It supports people of varied heights and is designed to learn and adapt in real-time for Access Control, Kiosks, Point-of-Sale, ATMs and more.
When used with the Intel RealSense ID F450 or F455 device, Intel RealSense ID enables you to build a facial authentication solution that prevents unauthorized access with a less than 0.1% Spoof Acceptance Rate and a one in one million False Acceptance Rate. With a fast and easy enrollment, only registered users are authenticated — and the whole process takes less than a second.
For more information regarding Intel® RealSense™ ID, go to www.intelrealsense.com.
The latest release of the Intel® RealSense™ ID SDK is available on our GitHub page at https://github.com/IntelRealSense/RealSenseID
False Acceptance Rate (FAR)* | 1:1M |
True Acceptance Rate (TAR)* | 99.76% |
Spoof Acceptance Rate (SAR)* | <0.1% |
*When used with the Intel® RealSense™ ID F450 or F455
Only software licenses that have not been registered are eligible for return.
Customs fees and duties
For international orders customs fees, duties, and local taxes may be assessed once your shipment arrives in your country and these must be paid by you.
Ship-to countries and regions
Processing times
We ship orders for in-stock products within two business days from the time you place your order with us. We do not ship on weekends or holidays. If you place an order on the morning of a Friday or the day before a U.S holiday, the soonest that your shipment will arrive is the following Monday or the day after the U.S. or any local holiday. Orders placed after 12:00 PM Pacific time on a U.S. business day will ship no later than the second business day following your order.